Gripper for crankshafts
Challenge
For a semi-truck manufacturer, a 110 kg crankshaft needed to be inserted into the clamping device of a lathe, taking the radial orientation into consideration.
Solution
Thanks to the use of Zimmer Group standard components, a cost-effective solution was able to be implemented. Two standard angular grippers from the GG1000 series were used here; the radial orientation on the counter bearing was achieved by a standard MGH8350.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 29000 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 40 ["] |
Max. stroke | 200 [mm] |
IP class | IP40 |
System weight | 62 [kg] |
Max. workpiece weight | 110 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components